IESNA:LM-63-2002
[TEST]P942109
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-950-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35343
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4709.7 4342.9 4008.5 3697.1 3442.9 3334 3328.3 3385.6 3538.5 3863.3
4369.6 4961.9 5630.6 6364.3 6979.5 7535.5 8051.4 8622.7 9088.8 9589.4
10206.6 10613.5 10913.5 11299.4 11853.5 12977 14656.4 16771.5 18515.9 18284.7
15000.3 8043.7 2623.3 1113.9 435.6 143.3 0
4709.7 4369.6 4037.2 3721.9 3467.8 3341.7 3343.6 3397.1 3548 3869
4365.8 4933.2 5603.9 6347.1 6964.2 7527.9 8032.3 8573 9060.2 9562.7
10168.4 10636.5 10959.4 11234.5 11807.7 12862.3 14459.6 16576.6 18443.3 18240.7
15285 8494.6 3016.9 1159.8 487.2 173.9 0
4709.7 4381.1 4062 3760.1 3507.9 3364.6 3345.5 3379.9 3496.4 3742.9
4165.2 4732.6 5388 6089.2 6750.2 7344.4 7841.2 8295.9 8775.5 9321.9
9929.5 10584.9 11119.8 11534.5 12040.8 12898.6 14276.2 16351.1 18712.7 19660.3
17484.1 11351 4524.4 2021.4 892.3 319.1 0
4709.7 4375.3 4084.9 3802.1 3555.7 3412.4 3370.3 3395.2 3475.4 3656.9
3998.9 4484.2 5063.2 5695.6 6345.2 7025.4 7673.1 8217.6 8729.7 9289.5
9969.6 10649.8 11268.9 11824.9 12470.7 13278.9 14539.9 16599.5 19734.9 22820.5
22765.1 16807.8 8557.7 4041 1868.6 640.1 0
4709.7 4404 4140.3 3895.8 3672.2 3513.6 3454.4 3465.9 3527 3660.8
3903.4 4276 4774.7 5309.6 5873.3 6538.2 7312 8120.2 8834.7 9574.1
10288.7 11085.5 11926.1 12724.8 13618.9 14746.2 16333.9 18672.6 22407.8 27115.6
28806.5 22488.1 14612.5 7499.2 3248.1 1010.7 0
4709.7 4400.2 4157.5 3913 3693.2 3527 3460.1 3475.4 3534.7 3664.6
3882.4 4245.4 4725 5252.3 5802.6 6452.2 7233.6 8055.2 8808 9581.8
10317.4 11112.2 11952.9 12795.5 13731.7 14895.2 16481.1 18789.1 22411.6 27014.3
28793.1 22826.3 14549.4 7382.7 3177.4 974.4 0
4709.7 4440.3 4220.6 4018 3827 3674.1 3595.8 3582.4 3639.7 3756.3
3943.5 4232 4598.9 5040.2 5586.7 6209.5 7019.6 7927.2 8918.8 9973.5
11033.9 12077.1 13061 14018.3 15030.9 16173.5 17463.1 19054.7 21095.2 23026.9
21844.2 15357.6 6582.1 2096 756.6 185.3 0
4709.7 4490 4316.1 4167.1 4025.7 3901.5 3821.3 3783 3807.9 3909.1
4073.5 4287.4 4570.2 4963.8 5500.7 6180.9 6994.8 7931 8947.5 9983
10968.9 11910.8 12806.9 13670.5 14448.2 15126.4 15659.5 15959.5 15711.1 13831
8792.7 3076.1 1207.5 693.6 343.9 118.5 0
4709.7 4558.8 4442.2 4342.9 4255 4169 4115.5 4098.3 4115.5 4182.4
4295.1 4455.6 4694.4 5061.2 5550.4 6171.3 6922.2 7770.5 8636 9480.5
10258.2 11028.1 11666.3 12231.8 12646.4 12852.8 12776.4 12174.5 10525.6 7090.3
2932.8 1259.1 861.7 605.7 387.9 168.1 0
4709.7 4625.6 4570.2 4530.1 4491.9 4463.2 4457.5 4482.3 4533.9 4627.5
4751.7 4916 5139.6 5477.8 5911.5 6482.8 7185.9 7978.8 8809.9 9673.5
10550.5 11416 12218.5 12910.1 13458.5 13672.4 13257.8 11660.6 8267.3 3729.5
1545.7 989.7 701.2 479.6 313.3 143.3 0
4709.7 4723.1 4730.7 4751.7 4774.7 4809 4860.6 4948.5 5068.9 5221.7
5418.5 5659.3 5993.6 6459.8 7069.3 7808.7 8645.6 9532.1 10453 11375.9
12291.1 13189.1 14033.6 14612.5 14725.2 14121.4 12518.4 9685 5603.9 2099.8
1085.2 750.9 519.7 321 191.1 68.8 0
4709.7 4749.8 4784.2 4841.5 4891.2 4950.4 5030.7 5128.1 5263.8 5428.1
5624.9 5880.9 6219.1 6664.3 7203.1 7831.7 8521.4 9243.6 9992.6 10726.3
11427.5 12122.9 12713.3 13049.6 12904.4 12103.8 10491.2 8001.7 4560.7 1729.1
922.8 628.6 435.6 261.8 143.3 40.1 0
4709.7 4780.4 4851.1 4927.5 5011.6 5084.2 5183.5 5296.3 5414.7 5573.3
5749.1 5947.8 6205.7 6528.6 6905 7327.3 7787.7 8261.5 8746.8 9205.4
9635.3 9983 10162.6 10017.4 9428.9 8307.4 6757.9 4895 2780 1276.3
777.6 550.3 389.8 254.1 150.9 51.6 0
4709.7 4816.7 4940.9 5068.9 5179.7 5265.7 5359.3 5431.9 5487.3 5540.8
5579 5607.7 5634.4 5647.8 5626.8 5533.2 5361.2 5153 4948.5 4648.6
4157.5 3528.9 2923.3 2418.9 2006.2 1679.4 1425.3 1226.6 1058.5 915.2
770 643.9 523.5 391.7 250.3 91.7 0
4709.7 4870.2 5028.8 5183.5 5288.6 5357.4 5393.7 5407.1 5378.4 5328.7
5256.1 5149.1 4975.3 4749.8 4467 4153.7 3848 3555.7 3267.2 2976.8
2682.5 2415 2185.8 1960.3 1763.5 1591.6 1448.3 1324.1 1203.7 1083.3
941.9 806.3 649.6 485.3 284.7 112.7 0
4709.7 4916 5114.7 5256.1 5344 5372.7 5355.5 5324.9 5254.2 5153
4986.7 4726.9 4428.8 4144.1 3924.4 3742.9 3540.4 3307.3 3068.5 2844.9
2663.4 2566 2424.6 2229.7 2044.4 1876.2 1706.2 1540 1392.8 1251.5
1089.1 911.4 705 498.7 290.4 139.5 0
4709.7 4954.3 5166.3 5298.2 5345.9 5330.6 5302 5237 5120.5 4939
4698.2 4442.2 4211 4008.5 3815.5 3626.4 3425.8 3213.7 3028.3 2888.9
2846.8 2835.4 2737.9 2577.4 2403.6 2225.9 2011.9 1801.7 1606.8 1442.5
1282 1104.3 928.6 716.5 500.6 259.8 0
4709.7 4994.4 5212.2 5328.7 5338.3 5298.2 5246.6 5147.2 4967.6 4747.9
4551.1 4388.7 4214.8 4012.3 3786.9 3565.2 3334 3116.2 2915.6 2801
2762.8 2713.1 2653.9 2552.6 2376.8 2201 2048.2 1906.8 1797.9 1677.5
1526.6 1366.1 1192.2 987.8 773.8 460.5 0
4709.7 5019.2 5235.1 5321.1 5311.5 5252.3 5172.1 5034.5 4830.1 4646.6
4518.6 4394.4 4239.7 4039.1 3794.5 3513.6 3236.6 2974.8 2745.6 2644.3
2537.3 2464.7 2378.7 2195.3 2013.8 1874.3 1757.8 1673.7 1606.8 1501.8
1398.6 1241.9 1066.1 894.2 691.6 410.8 0
4709.7 5028.8 5256.1 5328.7 5298.2 5235.1 5133.9 4956.2 4757.5 4610.3
4501.4 4388.7 4243.5 4058.2 3800.2 3483.1 3133.4 2820.1 2577.4 2457.1
2323.3 2203 2032.9 1830.4 1675.6 1557.2 1463.5 1385.2 1301.1 1203.7
1131.1 980.2 798.6 653.4 502.5 252.2 0
4709.7 5057.4 5271.4 5332.6 5300.1 5227.5 5103.3 4923.7 4725 4587.4
4484.2 4360 4224.4 4025.7 3769.7 3454.4 3095.2 2741.7 2478.1 2300.4
2122.7 1992.8 1809.4 1658.4 1513.2 1400.5 1310.7 1240 1180.8 1113.9
1176.9 976.3 745.1 569.4 422.2 175.8 0
4709.7 5055.5 5275.2 5338.3 5303.9 5223.7 5112.8 4925.6 4721.2 4591.2
4484.2 4365.8 4233.9 4041 3790.7 3473.5 3112.4 2751.3 2470.4 2283.2
2105.5 1969.9 1790.3 1635.5 1490.3 1375.7 1285.9 1217.1 1165.5 1098.6
1215.2 899.9 712.7 573.2 426.1 175.8 0
